| Product Name |
Eaton B-Line series spring nut
|
| Catalog Number |
BMS-6LYZN
|
| UPC |
782051202298
|
| Product Length/Depth |
1.875 in
|
| Product Height |
0.85 in
|
| Product Width |
1.375 in
|
| Product Weight |
0.099 lb
|
| Certifications |
Not Applicable
|
| Bolt/thread/rod size |
M6 x 1"
|
| Product Category |
Channel nuts
|
| Type |
Spring nut
|
| Finish |
Yellow zinc chromate
|
| Material |
Steel
|