| Product Name |
Eaton B-Line series conduit to rod fastener
|
| Catalog Number |
BP-12-W6
|
| UPC |
781011955229
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.052 lb
|
| Certifications |
UL/CUL listed
|
| Application |
Push-type conduit to rod fastener
|
| Product Category |
Conduit and cable
|
| Type |
Push-type conduit to rod fasteners
|
| Size |
Conduit size: 0.75 inch EMT, 0.5 inch IMC, Rigid
|
| Load capacity |
25 lbs vertical, 15 lbs horizontal
|
| Mounting dimensions - min |
0.38
|
| Mounting dimensions - max |
0.44
|