| Product Name |
Eaton B-Line series conduit fastener
|
| Catalog Number |
BP-8-4T
|
| UPC |
781011192150
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.027 lb
|
| Certifications |
UL/CUL listed
|
| Application |
Conduit snaps into push type fastener, secure SPPT
|
| Product Category |
Conduit and cable
|
| Type |
Push-type conduit fasteners
|
| Size |
Conduit size: 0.5 inch EMT
|
| Load capacity |
25 lbs vertical, 15 lbs horizontal
|