| Product Name |
Eaton B-Line series t-bar fastener and spacer bracket
|
| Catalog Number |
BP-8-D4
|
| UPC |
781011192709
|
| Product Length/Depth |
8 in
|
| Product Height |
1.25 in
|
| Product Width |
0.5 in
|
| Product Weight |
0.062 lb
|
| Certifications |
cULus Listed
|
| Type |
Conduit spacer
|
| Size |
1/2 inch EMT conduit size
|