| Product Name |
Eaton B-Line series conduit to conduit fastener
|
| Catalog Number |
BP-8-P-16
|
| UPC |
781011193003
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.062 lb
|
| Certifications |
UL/CUL listed
|
| Application |
An ideal spacer between conduits
|
| Product Category |
Conduit and cable
|
| Type |
Push-type conduit to conduit fasteners
|
| Size |
Conduit size: 0.5 inch to 1 inch
|
| Load capacity |
25 lbs
|