| Product Name |
Eaton B-Line series conduit and box support fastener
|
| Catalog Number |
BP12-S18-U58-MC3
|
| UPC |
782051528282
|
| Product Length/Depth |
12 in
|
| Product Height |
1.25 in
|
| Product Width |
0.5 in
|
| Product Weight |
0.653 lb
|
| Certifications |
cULus Listed
|
| Type |
Push-type conduit & box suppport fasteners
|
| Special features |
5/16" to 1/2" flange thickness
|
| Size |
1/2 inch and 3/4 inch conduit size
|