| Product Name |
Eaton B-Line series conduit and box support fastener
|
| Catalog Number |
BP12-S18-W6
|
| UPC |
782051236293
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.36 lb
|
| Certifications |
UL/CUL listed
|
| Size |
1/2 inch rigid conduit
|
| Material |
Steel
|