| Product Name |
Eaton B-Line series conduit and box support fastener
|
| Catalog Number |
BP16-S18
|
| UPC |
782051236064
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.32 lb
|
| Certifications |
UL/CUL listed
|
| Product Category |
Conduit and cable
|
| Type |
Push-type conduit and box support fasteners
|
| Size |
Conduit size EMT: 1 inch, rigid: 0.75 inch
|