| Product Name |
Eaton B-Line series cable to beam fastener
|
| Catalog Number |
BRC51-U24
|
| UPC |
782051440669
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.114 lb
|
| Certifications |
UL/CUL listed
|
| Application |
Measures and supports MC/AC cables
|
| Product Category |
Beams
|
| Type |
MC/AC cable carrier to beam fastener
|
| Mounting method |
Flange
|
| Number of runs - max |
4
|
| Load capacity |
50 lbs
|
| Cable diameter - min |
0.43 in
|
| Cable diameter - max |
0.56 in
|
| Mounting dimensions - min |
0.13
|
| Mounting dimensions - max |
0.25
|