| Product Name |
Eaton B-Line series multi-run cable carrier
|
| Catalog Number |
BRC51-W2
|
| UPC |
782051440751
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.086 lb
|
| Certifications |
UL/CUL listed
|
| Application |
Secures and supports multiple runs of MC/AC cable
|
| Product Category |
Conduit and cable
|
| Type |
Multi-run cable carrier for MC/AC cable
|
| Number of runs - max |
4
|
| Load capacity |
50 lbs
|
| Cable diameter - min |
0.43 in
|
| Cable diameter - max |
0.56 in
|