| Product Name |
Eaton B-Line series cable to beam fastener
|
| Catalog Number |
BRC53-E24
|
| UPC |
782051440980
|
| Product Length/Depth |
1 in
|
| Product Height |
4.5 in
|
| Product Width |
0.25 in
|
| Product Weight |
0.203 lb
|
| Certifications |
cULus Listed
|
| Type |
MC/AC cable carrier to beam fastener
|
| Size |
1/8 inch to 1/4 inch flange thickness
|
| Number of runs - max |
7
|
| Load capacity |
50 lbs
|