| Product Name |
Eaton B-Line series cable to beam fastener
|
| Catalog Number |
BRC53-E912
|
| UPC |
782051441048
|
| Product Length/Depth |
1 in
|
| Product Height |
4.5 in
|
| Product Width |
0.75 in
|
| Product Weight |
0.211 lb
|
| Certifications |
cULus Listed
|
| Type |
MC/AC cable carrier to beam fastener
|
| Special features |
Secures up to (7) runs of .560 to .660 dim. cable
|
| Size |
9/16 inch to 3/4 inch flange thickness
|
| Load capacity |
50 lbs
|