下载文档 () / 20
动力,因我们而不同*

BRN120AFCS

Eaton Type BR circuit breaker, Single-pole, 10 kAIC, 15A, Pigtail Neutral

常用规格

Product Name
Eaton BR AFCI circuit breaker
Catalog Number
BRN120AFCS
UPC
786689040925
Product Length/Depth
6 in
Product Height
1.25 in
Product Width
3.5 in
Product Weight
0.45 lb
Certifications
UL Listed

产品规格

Used with
Type BR Loadcenters
Amperage Rating
15 A
Voltage rating
120 V
Interrupt rating
10 kAIC
Main circuit breaker
BR
Connection
Plug-on
Wire size
#14-8 AWG Cu/Al
Number of poles
Single-pole

导出产品规格