下载文档 () / 20
动力,因我们而不同*
已退市

BRP08L200RF

Eaton BR main lug loadcenter,Feed through lugs,Main lug only,200 A,X1,Aluminum, NEMA 3R,Metallic,10 kAIC,BR,NEMA 3R,16 Circuits,Single-pole,8 Spaces,Three-wire,Single-phase,Type BR 1-inch breakers,120/240V

常用规格

Product Name
Eaton BR main lug loadcenter
Catalog Number
BRP08L200RF
UPC
786689059118
Product Length/Depth
3.88 in
Product Height
18.75 in
Product Width
14.31 in
Product Weight
15 lb
Certifications
UL 50
UL 67

产品规格

Special features
Feed through lugs
Type
MLO
Amperage Rating
200 A
Bus material
Aluminum
Cover
Cover included
Main circuit breaker
BR
Number of circuits
16
Number of poles
Single-pole
Number of spaces
8
Phase
Single-phase
Used with
Type BR 1-inch breakers
Voltage rating
120/240V
Box size
X1
Enclosure
NEMA 3R
Enclosure material
Metallic
Interrupt rating
10 kAIC
NEMA rating
NEMA 3R
Number of wires
3

导出产品规格