下载文档 () / 20
动力,因我们而不同*

BRP12L125R

Eaton Eaton BR main lug loadcenter,Main lug only,125 A,X0,Aluminum, NEMA 3R,Metallic,10 kAIC,BR,NEMA 3R,24 Circuits,Single-pole,12 Spaces,Three-wire,Single-phase,Type BR 1-inch breakers,120/240V,#6–2/0

常用规格

Product Name
Eaton BR main lug loadcenter
Catalog Number
BRP12L125R
UPC
786689059156
Product Length/Depth
18.4 in
Product Height
5.6 in
Product Width
15.4 in
Product Weight
14 lb
Certifications
UL 50
UL 67

产品规格

Type
MLO
Amperage Rating
125 A
Bus material
Aluminum
Cover
Cover included
Main circuit breaker
BR
Number of circuits
24
Number of poles
Single-pole
Number of spaces
12
Phase
Single-phase
Used with
Type BR 1-inch breakers
Voltage rating
120/240V
Box size
X0
Enclosure
NEMA 3R
Enclosure material
Metallic
Interrupt rating
10 kAIC
NEMA rating
NEMA 3R
Number of wires
3

导出产品规格