下载文档 () / 20
动力,因我们而不同*

BRP20B125R

Plug-on neutral main circuit breaker loadcenter,125A,X4,Aluminum,Cover included,NEMA 3R,Metallic,10 kAIC,BR,40 circuits,Single pole,20 spaces,Three-wire,Single-phase,Combination,NEMA 3R,Type BR 1-inch breakers,120/240V

常用规格

Product Name
Eaton BR main breaker loadcenter
Catalog Number
BRP20B125R
UPC
786689059262
Product Length/Depth
23 in
Product Height
5.5 in
Product Width
14.31 in
Product Weight
18 lb
Certifications
UL 67
UL 50

产品规格

Type
Plug-on neutral main circuit breaker loadcenter
Amperage Rating
125 A
Bus material
Aluminum
Cover
Cover included
Main circuit breaker
BR
Number of circuits
40
Number of poles
Single-pole
Number of spaces
20
Phase
Single-phase
Mounting
Combination
Used with
Type BR 1-inch breakers
Voltage rating
120/240 V
Box size
X4
Enclosure
NEMA 3R
Enclosure material
Metallic
Interrupt rating
10 kAIC
Number of wires
3
NEMA rating
NEMA 3R

导出产品规格