下载文档 () / 20
动力,因我们而不同*

BRP20B150R

Eaton BR main breaker loadcenter, 150 A, X5, Aluminum, Cover included, NEMA 3R, Metallic, 10 kAIC, BR, 40 circuits, Single pole, 20 spaces, Three-wire, Single-phase, Combination, NEMA 3R, Type BR 1-inch breakers, 120/240V

常用规格

Product Name
Eaton BR main breaker loadcenter
Catalog Number
BRP20B150R
UPC
786689059248
Product Length/Depth
29 in
Product Height
5.5 in
Product Width
14.31 in
Product Weight
19 lb
Certifications
UL 50
UL 67

产品规格

Type
Plug-on neutral main circuit breaker loadcenter
Amperage Rating
150 A
Bus material
Aluminum
Cover
Cover included
Main circuit breaker
BR
Number of circuits
40
Number of poles
Single-pole
Number of spaces
20
Phase
Single-phase
Mounting
Combination
Used with
Type BR 1-inch breakers
Voltage rating
120/240 V
Box size
X5
Enclosure
NEMA 3R
Enclosure material
Metallic
Interrupt rating
10 kAIC
Number of wires
3
NEMA rating
NEMA 3R

导出产品规格