下载文档 () / 20
动力,因我们而不同*

BRP20B200R

Eaton BR main breaker loadcenter,200A,X5,Aluminum,Cover included,NEMA 3R,Metallic,10 kAIC,BR,40 circuits,Single pole,20 spaces,Three-wire,Single-phase

常用规格

Product Name
Eaton BR main breaker loadcenter
Catalog Number
BRP20B200R
UPC
786689059255
Product Length/Depth
29 in
Product Height
5.5 in
Product Width
14.31 in
Product Weight
19 lb
Certifications
UL 67
UL 50

产品规格

Type
Plug-on neutral main circuit breaker loadcenter
Amperage Rating
200 A
Bus material
Aluminum
Cover
Cover included
Main circuit breaker
CSR
Number of circuits
40
Number of poles
Single-pole
Number of spaces
20
Phase
Single-phase
Mounting
Combination
Used with
Type BR 1-inch breakers
Voltage rating
120/240 V
Box size
X5
Enclosure
NEMA 3R
Enclosure material
Metallic
Interrupt rating
25 kAIC
Number of wires
3
NEMA rating
NEMA 3R

导出产品规格