下载文档 () / 20
动力,因我们而不同*

BRP40N200R

Eaton BR convertible loadcenter,Converible,200 A,X8,Aluminum,Cover included,NEMA 3R,Metallic,10 kAIC,BR,Combination,80 Circuits,Single-pole,40 Spaces,Three-wire,Single-phase,Type BR 1-inch breakers,120/240 V

常用规格

Product Name
Eaton BR convertible loadcenter
Catalog Number
BRP40N200R
UPC
786689059057
Product Length/Depth
3.88 in
Product Height
3.88 in
Product Width
14.13 in
Product Weight
27 lb
Certifications
UL 50
UL 67

产品规格

Type
Converible
Amperage Rating
200 A
Bus material
Aluminum
Cover
Cover included
Main circuit breaker
BR
Mounting
Combination
Number of circuits
80
Number of poles
Single-pole
Number of spaces
40
Phase
Single-phase
Used with
Type BR 1-inch breakers
Voltage rating
120/240 V
Box size
X8
Enclosure
NEMA 3R
Enclosure material
Metallic
Interrupt rating
10 kAIC
Number of wires
3

导出产品规格