下载文档 () / 20
动力,因我们而不同*

BRP60B200R

Plug-on neutral main circuit breaker loadcenter,200A,X10,Aluminum,Cover included,NEMA 3R,Metallic,10 kAIC,BR,120 circuits,Single pole,60 spaces,Three-wire,Single-phase,Combination,NEMA 3R,Type BR 1-inch breakers,120/240V

常用规格

Product Name
Eaton BR main breaker loadcenter
Catalog Number
BRP60B200R
UPC
786689059088
Product Length/Depth
48.75 in
Product Height
5.5 in
Product Width
14.31 in
Product Weight
35 lb
Certifications
UL 67
UL 50

产品规格

Type
Plug-on neutral main circuit breaker loadcenter
Amperage Rating
200 A
Bus material
Aluminum
Cover
Cover included
Main circuit breaker
CSR
Number of circuits
120
Number of poles
Single-pole
Number of spaces
60
Phase
Single-phase
Mounting
Combination
Used with
Type BR 1-inch breakers
Voltage rating
120/240 V
Box size
X10
Enclosure
NEMA 3R
Enclosure material
Metallic
Interrupt rating
25 kAIC
Number of wires
3
NEMA rating
NEMA 3R

导出产品规格