下载文档 () / 20
动力,因我们而不同*

BSF-125A-DD25

Eaton Bussmann series high speed battery storage fuse, 250 V dc, 125A, gR, gBat

常用规格

Product Name
Eaton Bussmann series high speed battery storage fuse
Catalog Number
BSF-125A-DD25
Product Length/Depth
96 mm
Product Height
31 mm
Product Width
31 mm
Product Weight
130 g
Compliances
CE
UKCA
RoHS
Certifications
IEC 60269-4
IEC 60269-7
UL 248-13

产品规格

Amperage Rating
125 A
Breaking capacity
100 kA
Fuse indicator
Non Indicating
Release characteristic
Other
Utilization category
gR (general purpose semiconductor protection)
Voltage type
DC
Fuse size
Other
Rated voltage DC
250 V
Mounting dimension
M8
Center-to-center distance of connections
72 mm
Current type
DC
Clearing (I2T)
71000
Watt losses
11 W
Fuse shape
Cylindrical
Pre arc (I2T)
29500
Color
White
Interrupt rating
100 kAIC at 250 Vdc
Construction size
Other
Mounting method
Bolted tag
Quantity
5
Voltage rating
250 V
Type
High speed fuse
Application
protection of DC common bus, DC drives, power converters/rectifiers and reduced voltage starters
Fuse system (according to IEC 60269)
Other

导出产品规格