下载文档 () / 20
动力,因我们而不同*

BSF-250G-3XL15

Eaton Bussmann series Fuse-link, high speed, 250 A, DC 1500 V, 3L, 75 x 75 x 205 mm, gBat, IEC, with indicator, blade connection

常用规格

Product Name
Eaton Bussmann series XL battery storage fuse
Catalog Number
BSF-250G-3XL15
Product Length/Depth
205 mm
Product Height
85 mm
Product Width
75 mm
Product Weight
1.9 kg
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-7

产品规格

Amperage Rating
250 A
Accessories
170H0236 and 170H0238 microswitches
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
gBat (battery protection)
Voltage type
DC
Fuse size
3XL
Rated voltage DC
1500 V
Current type
DC
Class
Class gBat
Clearing (I2T)
263000
Watt losses
49 W
Pre arc (I2T)
74000
Suitable for
SD3L-S-PV XL Fuse base
Color
White
Interrupt rating
100 kAIC
Fitted with:
Knife blade
Connection
Blade end
Construction size
3L
Material
Ceramic
Voltage rating
1500 Vdc
Application
Battery storage
Fuse type
BSF-3XL15
Fuse system (according to IEC 60269)
Other

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。