下载文档 () / 20
动力,因我们而不同*

BSF-400G-NH310

Eaton Bussmann series Fuse-link, high speed, 400 A, DC 1000 V, NH3, 71 x 76 x 150, gBat, IEC, dual indicator, blade connection, live gripping lugs

常用规格

Product Name
Eaton Bussmann series NH battery storage fuse
Catalog Number
BSF-400G-NH310
Product Length/Depth
150 mm
Product Height
86 mm
Product Width
71.2 mm
Product Weight
1139 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-7

产品规格

Amperage Rating
400 A
Accessories
170H0236 and 170H0238 microswitches
Breaking capacity
100 kA
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
gBat (battery protection)
Voltage type
DC
Fuse size
NH3
Rated voltage DC
1000 V
Current type
DC
Class
Class gBat
Clearing (I2T)
550000
Watt losses
21 W
Pre arc (I2T)
67500
Suitable for
SD3-D-PV NH Fuse base
Color
White
Interrupt rating
100 kAIC
Fitted with:
Knife blade
Connection
Blade end
Construction size
Other
Material
Ceramic
Voltage rating
1000 Vdc
Application
Battery storage
Fuse type
BSF-NH
Fuse system (according to IEC 60269)
Fuse system A

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。