下载文档 () / 20
动力,因我们而不同*

BSF-450G-3XL15-B

Eaton Bussmann series Fuse-link, high speed, 450 A, DC 1500 V, 3L, 74 x 91 x 201 mm, gBat, IEC, with indicator, bolted connections

常用规格

Product Name
Eaton Bussmann series XL battery storage fuse
Catalog Number
BSF-450G-3XL15-B
Product Length/Depth
201 mm
Product Height
91 mm
Product Width
73 mm
Product Weight
1795 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-7

产品规格

Amperage Rating
450 A
Accessories
170H0069 microswitch
Breaking capacity
100 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
gBat (battery protection)
Voltage type
DC
Fuse size
3XL
Rated voltage DC
1500 V
Center-to-center distance of connections
170 mm
Current type
DC
Mounting dimension
M10
Class
Class gBat
Clearing (I2T)
1470000
Watt losses
67 W
Pre arc (I2T)
412000
Color
White
Interrupt rating
100 kAIC
Fitted with:
Bolted blade
Connection
Bolted blade end x bolted blade end
Construction size
3L
Material
Ceramic
Mounting method
Bolted tag
Voltage rating
1500 Vdc
Application
Battery storage
Fuse type
BSF-3XL15-B
Fuse system (according to IEC 60269)
Other

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。