| Product Name |
Eaton Cooper Power series BOL-T deadbreak connector
|
| Catalog Number |
BT635J12A1TSA2
|
| UPC |
194006124195
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.001 lb
|
| Certifications |
Not Applicable
|
| Current rating |
600A
|
| Rated voltage |
35 KV
|