知识搜索
下载文档 () / 20
动力,因我们而不同*

BT7

Eaton Crouse-Hinds series Condulet B mogul conduit body, Feraloy iron alloy, T shape, 2-1/2"

常用规格

Product Name
Eaton Crouse-Hinds series Condulet B mogul conduit body
Catalog Number
BT7
UPC
782274108001
Product Length/Depth
18.38 in
Product Height
5.59 in
Product Width
3.63 in
Product Weight
14.7 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Shape
T
Trade size
2-1/2"
Material
Feraloy iron alloy

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。