下载文档 () / 20
动力,因我们而不同*

BU-2-4-S

Eaton B-Line series beam fasteners, Beams, Flange, 1" Height, 1" Length, 1" Width, 0.06lbs, 20 x 0.38" ked stud, Universal beam fasteners, .13" Min mount size, .25" Max mount size

常用规格

Product Name
Eaton B-Line series beam fasteners
Catalog Number
BU-2-4-S
UPC
781011196158
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.06 lb
Certifications
UL/CUL listed

Application

Application
Suspend boxes or fixtures

Model

Product Category
Beams
Type
Universal beam fasteners
Mounting method
Flange

Specifications

Size
20 x 0.38 inch ked stud
Mounting dimensions - min
0.13
Mounting dimensions - max
0.25

导出产品规格