| Product Name |
Eaton arc flash relay point sensor
|
| Catalog Number |
BU-EAFR-110P-B
|
| UPC |
051712748186
|
| Product Length/Depth |
6.46 in
|
| Product Height |
6.18 in
|
| Product Width |
3.23 in
|
| Product Weight |
2 lb
|
| Compliances |
Contact Manufacturer
|
| Type |
Arc flash relay
|