| Product Name |
Eaton B-Line series cable to beam fastener
|
| Catalog Number |
BX4M-E-2-4
|
| UPC |
781011012137
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.06 lb
|
| Certifications |
UL/CUL listed
|
| Application |
Attaches MC, AC, sizes 14/2 - 10/3 or 0.38 inch FMC
|
| Product Category |
Beams
|
| Type |
Cable to beam fasteners
|
| Mounting method |
Flange
|
| Mounting dimensions - min |
0.13
|
| Mounting dimensions - max |
0.25
|