下载文档 () / 20
动力,因我们而不同*

BX4M-W6

Eaton B-Line series cable support fasteners, Conduit and cable, 1" Height, 1" Length, 1" Width, 0.057lbs, Cable to rod fasteners, 2 Max runs

常用规格

Product Name
Eaton B-Line series cable to rod fastener
Catalog Number
BX4M-W6
UPC
781011955182
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.057 lb
Certifications
UL/CUL listed

Application

Application
Assemblies support MC-AC, sizes 14/2 - 10/3 or 0.38 inch

Model

Product Category
Conduit and cable
Type
Cable to rod fasteners

Specifications

Number of runs - max
2

导出产品规格