下载文档 () / 20
动力,因我们而不同*

C0350E2A

Eaton Type MTE industrial control transformer, cu magnet wire, pv: 240 x 480v, 230 x 460v, 220 x 440v, taps: none, sv: 120/115/110v, 55°c, 350 va

常用规格

Product Name
Eaton Type MTE industrial control transformer
Catalog Number
C0350E2A
UPC
786680422669
Product Length/Depth
4.56 in
Product Height
4.21 in
Product Width
4.5 in
Product Weight
11.6 lb
Compliances
RoHS Compliant
Certifications
UL Listed
cUL Certified
CSA Certified
Catalog Notes
Epoxy encapsulated, Laminations of high quality silicon steel to minimize core losses and optimize performance, 50/60Hz operation, 130°C insulation system standard, Molded-in terminals for maximum durability

产品规格

Coil material
Copper windings
Tap size
None
Temperature rating
55°C
Type
Industrial Control Transformer
Volt ampere rating
350 VA
Design
MTE
Primary voltage
220 x 440 V, 230 x 460 V, 240 x 480 V
Secondary voltage
120/115/110 V

导出产品规格

产品规格说明书

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。