知识搜索
下载文档 () / 20
动力,因我们而不同*

C125M CG

Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body, Malleable iron, C shape, SnapPack pre-assembled body and integral gasket cover, built-in rollers, 1-1/4"

常用规格

Product Name
Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body
Catalog Number
C125M CG
UPC
662277002622
Product Length/Depth
9 in
Product Height
2.75 in
Product Width
2.6 in
Product Weight
3.09 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4

Product specifications

Shape
C
Trade size
1-1/4"
Material
Malleable iron
Special features
SnapPack pre-assembled body and integral gasket cover, built-in rollers

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。