Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body
C125M CG

C125M CG

Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body, Malleable iron, C shape, SnapPack pre-assembled body and integral gasket cover, built-in rollers, 1-1/4"
C125M CG - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body
Catalog Number
C125M CG
UPC
662277002622
Product Length/Depth
9 in
Product Height
2.75 in
Product Width
2.6 in
Product Weight
3.09 lb

产品规格

Special features
SnapPack pre-assembled body and integral gasket cover, built-in rollers
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
NEMA Rating
4
Trade size
1-1/4"
Shape
C
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.