Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
C17 SA

C17 SA

Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Copper-free aluminum, C shape, 1/2"
C17 SA - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
Catalog Number
C17 SA
UPC
782274122311
Product Length/Depth
5.38 in
Product Height
1.38 in
Product Width
1.38 in
Product Weight
0.33 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Copper-free aluminum
NEMA Rating
12
Trade size
1/2"
Shape
C
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.