Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body
C18

C18

Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, C shape, 1/2"
C18 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body
Catalog Number
C18
UPC
782274122403
Product Length/Depth
5.69 in
Product Height
1.44 in
Product Width
1.38 in
Product Weight
1.15 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Feraloy iron alloy
NEMA Rating
12
Trade size
1/2"
Shape
C
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.