| Product Name |
Eaton C22 pushbutton mounting ring tool
|
| Catalog Number |
C22-MS
|
| UPC |
786689211561
|
| Product Length/Depth |
1.85 in
|
| Product Height |
0.85 in
|
| Product Width |
1.85 in
|
| Product Weight |
0.085 lb
|
| Certifications |
UL
CSA CE |
| Type |
Mounting Ring Tool
|