Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body
C25 ICG

C25 ICG

Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body, Rigid/IMC, Copper-free aluminum, C shape, Body, integral cover and gasket, 3/4"
C25 ICG - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body
Catalog Number
C25 ICG
UPC
662277021227
Product Length/Depth
5.5 in
Product Height
1.64 in
Product Width
1.53 in
Product Weight
0.4 lb

产品规格

Special features
Body, integral cover and gasket
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Copper-free aluminum
NEMA Rating
4
Conduit type
Rigid/IMC
Trade size
3/4"
Shape
C
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.