| Product Name |
Eaton definite purpose contactor
|
| Catalog Number |
C25BNB240B-BR
|
| UPC |
786687116417
|
| Product Length/Depth |
2.32 in
|
| Product Height |
3.19 in
|
| Product Width |
1.97 in
|
| Product Weight |
0.6 lb
|
| Compliances |
RoHS Compliant
|
| Certifications |
UL Recognized
CSA Certified |
| Type |
Non-reversing
|
| Coil |
208-240 Vac, 50/60 Hz
|
| Enclosure |
Open with metal mounting plate
|
| Frame size |
Compact, two-pole
|
| Inductive full load |
40 A
|
| Model |
Contactor
|
| Resistive load |
40 A
|
| Terminals |
Binding head screw and quick connect terminals (side-by-side)
|
| Connection |
Quick
|