Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
C27 SA

C27 SA

Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Copper-free aluminum, C shape, 3/4"
C27 SA - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
Catalog Number
C27 SA
UPC
782274122618
Product Length/Depth
6 in
Product Height
1.63 in
Product Width
1.56 in
Product Weight
0.45 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Copper-free aluminum
NEMA Rating
12
Trade size
3/4"
Shape
C
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.