Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body
C29

C29

Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body, Copper-free aluminum, C shape, 3/4"
C29 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body
Catalog Number
C29
UPC
782274123004
Product Length/Depth
5.34 in
Product Height
1.63 in
Product Width
1.56 in
Product Weight
0.42 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Copper-free aluminum
NEMA Rating
12
Trade size
3/4"
Shape
C
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.