下载文档 () / 20
动力,因我们而不同*

C306GN3B

Eaton Freedom NEMA overload relay, 60 - 79A, Three-pole, NEMA Size 1, 2, IEC Size G-K , Panel Mounted or Starter Replacement mounting

常用规格

Product Name
Eaton Freedom NEMA overload relay
Catalog Number
C306GN3B
UPC
782113973241
Product Length/Depth
5.25 in
Product Height
4.5 in
Product Width
4.5 in
Product Weight
0.94 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
Series B overload relays have load lugs built into relay base and will only accept Series B heater packs. These relays can be directly attached to a contactor or they can be DIN rail or panel mounted using an adapter.

产品规格

Amperage Rating
60-79A
Design
NEMA, IEC
Frame size
NEMA Size 1, 2, IEC Size G-K
Mounting
Panel
Number of poles
Three-pole
Special features
Heaters required
Trip Type
Thermal
Type
Freedom NEMA

导出产品规格

产品规格说明书

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。