Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body
C38

C38

Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, C shape, 1"
C38 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body
Catalog Number
C38
UPC
782274123301
Product Length/Depth
7.31 in
Product Height
1.94 in
Product Width
1.75 in
Product Weight
2.15 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Feraloy iron alloy
NEMA Rating
12
Trade size
1"
Shape
C
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.