知识搜索
下载文档 () / 20
动力,因我们而不同*

C45 MT

Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body, Combination EMT-Rigid/IMC, Copper-free aluminum, C shape, 1-1/4"

常用规格

Product Name
Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body
Catalog Number
C45 MT
UPC
784564339980
Product Length/Depth
8.45 in
Product Height
2.73 in
Product Width
2.49 in
Product Weight
1.65 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Shape
C
Conduit type
Combination EMT-Rigid/IMC
Trade size
1-1/4"
Material
Copper-free aluminum

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。