Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body
C50M CG

C50M CG

Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body, Malleable iron, C shape, SnapPack pre-assembled body and integral gasket cover, 1/2"
C50M CG - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body
Catalog Number
C50M CG
UPC
662277002592
Product Length/Depth
5.38 in
Product Height
1.37 in
Product Width
1.34 in
Product Weight
0.98 lb

产品规格

Special features
SnapPack pre-assembled body and integral gasket cover
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
NEMA Rating
4
Trade size
1/2"
Shape
C
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.