Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
C57 SA

C57 SA

Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Copper-free aluminum, C shape, 1-1/2"
C57 SA - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
Catalog Number
C57 SA
UPC
782274123714
Product Length/Depth
8.19 in
Product Height
2.56 in
Product Width
2.44 in
Product Weight
1.15 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Copper-free aluminum
NEMA Rating
12
Trade size
1-1/2"
Shape
C
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.