Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
C67 SA

C67 SA

Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Copper-free aluminum, C shape, 2"
C67 SA - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
Catalog Number
C67 SA
UPC
782274746234
Product Length/Depth
9.19 in
Product Height
3.13 in
Product Width
3 in
Product Weight
1.85 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Copper-free aluminum
NEMA Rating
12
Trade size
2"
Shape
C
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.