知识搜索
下载文档 () / 20
动力,因我们而不同*

C87 S752

Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, Corro-free epoxy powder coat finish, C shape, 3"

常用规格

Product Name
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
Catalog Number
C87 S752
UPC
662276141896
Product Length/Depth
11.75 in
Product Height
4.38 in
Product Width
4.25 in
Product Weight
10.45 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12

Product specifications

Shape
C
Trade size
3"
Material
Feraloy iron alloy
Finish
Corro-free epoxy powder coat

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。