Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body
C889

C889

Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body, Copper-free aluminum, C shape, 3"
C889 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body
Catalog Number
C889
UPC
782274125602
Product Length/Depth
15.63 in
Product Height
4.81 in
Product Width
5 in
Product Weight
5.45 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Copper-free aluminum
NEMA Rating
12
Trade size
3"
Shape
C
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.