Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body
C989

C989

Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body, Copper-free aluminum, C shape, 3-1/2"
C989 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body
Catalog Number
C989
UPC
782274125701
Product Length/Depth
18.75 in
Product Height
5.69 in
Product Width
6.25 in
Product Weight
8.13 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Copper-free aluminum
NEMA Rating
12
Trade size
3-1/2"
Shape
C
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.