下载文档 () / 20
动力,因我们而不同*

CAP130770

Eaton Crouse-Hinds series Capri reducer, End 1: PG 13.5, End 2: PG 7, Male, Female, Insulated, Glass filled nylon, Unplated

常用规格

Product Name
Eaton's Crouse-Hinds series Capri reducer
Catalog Number
CAP130770
Product Length/Depth
20 mm
Product Height
26 mm
Product Width
24 mm
Product Weight
45 g

产品规格

Type
Standard
Material
Glass filled nylon
End 1 Size
PG 13.5
End 1 Type
PG
End 2 Size
PG 7
End 2 Type
PG
Gender end 1
Male
Gender end 2
Female
Insulator
Insulated
Plating
Unplated
Shape
Standard

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。